7167026C - H1Z2Z2-K 1X6 (SOLAR CABLE) PT - BLACK

Price per meter

Order Quantity - MOQ 100m
  • Sale
  • Regular price R 55.72
Tax included.
We have 0 in stock.


PHOTOVOLTAIC CABLE TYPE H1Z2Z2-K

  • Flexible tinned copper conductor, circular, class 5 according to IEC/EN 60228.
  • Insulation of halogen free cross-linked compound, according to EN 50618 (Annex B).
  • Outer sheath of halogen free cross-linked compound, UV resistant, according con EN 50618 (Annex B).
  • Cable resistant to acid and alkaline solutions.

Construction and testing standards

  • IEC 60228; EN 60228
  • EN 50618; IEC 62930
  • EN 60332-1-2
  • IEC 60216-1; EN 60216-1
  • EN 60754-1; EN 60754-2
  • EN 61034-2

Rated voltage

  • 1/1 (1,2) kV a.c.
  • 1,5/1,5 (1,8) kV d.c. 1

Colors

  • Insulation: Natural (or another colors to be agreed)
    Outer sheath: Black or Red

Range of temperatures

  • Minimum operating temperature: -40ºC Maximum allowable conductor temperature: 90ºC (120ºC limited to 20000h) Maximum short-circuit temperature: 250ºC (maximum 5 s.)

Bending radius

  • Fixed installation: 3 x D (D ≤ 12 mm); 4 x D (D > 12 mm) D – Outer diameter of cable (mm)

Environmental conditions - HD 60634-5-52

  • Water presence – AD 7
  • Corrosive or polluting substances – AF 3

Marking

Over the outer sheath, with the following information:

  • H1Z2Z2-K 1x’S’ (CABLE SOLAR) Year M.M.
  • ‘S’ – Conductor cross-section (mm2)
  • Year – Year of manufacturing
  • M.M. – Metric Marking

 

 Data Sheet