72400000 - EPIC M23 SCEM 1MM AU 0.14-1.0

Price per unit
  • Sale
  • Regular price R 10.36
Tax included.
We have 45 in stock.


EPIC® SIGNAL M23 Contacts male

EPIC® SIGNAL M23 Contacts male for M23 circular connector series

Info

  • All contacts are high quality gold plated
  • Contacts are designed for wide crimping range, therefore low number of variants
  • Made in Germany

Technical Data

  • Article number: 72400000
  • Article designation:
  • Version: 1 mm male 0.14 - 1.0 mm²
  • For design: M23 inserts (not D-Sub)
  • Pieces / PU: 100

Data Sheet