74020601 - EPIC M23 BCEMS 1MM AU 0.14-1.0

Price per unit
  • Sale
  • Regular price R 13.42
Tax included.
We have 0 in stock.


EPIC® SIGNAL M23 Contacts female

EPIC® SIGNAL M23 Contacts female for M23 circular connector series

Info

  • All contacts are high quality gold plated
  • Contacts are designed for wide crimping range, therefore low number of variants
  • Made in Germany

Technical Data

  • Article number: 74020601
  • Article designation:
  • Version: 1 mm female slot 0.14 - 1.0 mm²
  • For design: per inserts M23 (not D-Sub), LS1 D6, LS1 A6
  • Pieces / PU: 10

Data Sheet