22260789 - AB-DN-M12MS-2,0PUR

Price per unit
  • Sale
  • Regular price R 538.87
Tax included.
We have 0 in stock.


Pre-assembled M12 DeviceNet cable for flexible use (drag chain)

Robust, pre-assembled DeviceNet M12 (A-coded) cable with PUR (halogen-free) outer sheath for flexible use (drag chain). Shielded version.

Info

  • Other types are available at www.lappgroup.com/assemblyfinder or on request

Benefits

  • Cost-effective, efficient wiring of fieldbus and sensor/ actuator installations
  • Space-saving due to compact dimensions.
  • Robust design
  • Fast and easy error tracking

Application Range

  • Mechanical and plant engineering

Product Features

  • 5-core DeviceNet/CANopen cable, shielded
  • M12 connector, A-coded with quick-locking system
  • Suitable for drag chains
  • Including tag carrier

Norm References / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Outer sheath: PUR halogen-free, violett
  • Core colours: red/black, blue/white
  • Signal line: 2 x 0.25 mm²Power supply: 2 x 0.34 mm²Drain wire: 1 x 0.34 mm²
  • Shielded version
  • Outer diameter: 6.7 mm

Technical Data

  • Article number: 22260789
  • Article designation: AB-DN-M12MS-2,0PUR
  • Length (m): 2
  • Number of pins: 5
  • Design: straight
  • Rated voltage (V): 60
  • PU: 1

Data Sheet