22260772 - AB-PB-10,0PUR-M12FS

Price per unit
  • Sale
  • Regular price R 1,160.95
Tax included.
We have 0 in stock.


Pre-assembled M12 PROFIBUS cable for flexible use (drag chain)

Robust, pre-assembled PROFIBUS M12 (B-coded) cable with PUR (halogen-free) outer sheath for flexible use (drag chain). Shielded version.

Info

  • Other types are available at www.lappgroup.com/assemblyfinder or on request

Benefits

  • Cost efficient and rational wiring for PROFIBUS installations
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking

Application Range

  • Mechanical and plant engineering

Product Features

  • 2-core PROFIBUS cable, shielded
  • Connector M12, B-coded with quick locking system
  • Suitable for drag chains
  • Including tag carrier

Norm References / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Outer sheath: PUR halogen-free, violett
  • Core cross section: 0.25 mm2
  • Core colours: red, green
  • Shielded version
  • Shielding is conducted over the knurl
  • Outer diameter: 7.8 mm

Technical Data

  • Article number: 22260772
  • Article designation: AB-PB-10,0PUR-M12FS
  • Length (m): 10
  • Number of pins: 2
  • Design: straight
  • Rated voltage (V): 250
  • PU: 1

Data Sheet