85008073 - CHAMPION Rubber feet ( 4 pc)

Price per unit
  • Sale
  • Regular price R 718.71
Tax included.
We have 0 in stock.


Universal drum dispenser

Universal drum dispenser

Info

  • For professional and gentle unwinding of even sensitive cables

Benefits

  • Robust construction with 200 kg load capacity
  • Maintenance-free
  • Safer stability thanks to noise-reducing rubber feet
  • Easily adjustable carrier rollers with 3 different positions

Application Range

  • Drum dispenser for everyday use in the workshop or on the construction site
  • Also as storage solution in the workshop
  • With additional rollers for mobile use

Product Features

  • For drum diameter from 150 up to 900mm
  • Available in two sizes for drums up to 520 or 670mm width
  • Lightweight hybrid frame made of glass fiber reinforced polyamide and aluminum
  • Provided with 4 non-slip rubber feet
  • Optionally with 4 rollers for drum transport

Technical Data

  • Article number: 85008073
  • Article designation:

Data Sheet