2170012 - Coaxial - RG-59 B/U

Price per meter
  • Sale
  • Regular price R 28.29
Tax included.
We have 0 in stock.


Coaxial cables, for distortion-free and low-attenuation transmission

Fixed installation and conditional flexible use in dry or damp interiors and outdoors. Temperature range from -55°C to +250°C

Benefits

  • Coaxial cables allow distortion-free and low-attenuation transmission of signals with a high bandwidth.
  • High frequencies

Application Range

  • For applications with limited movements and for fixed installation in dry or damp interiors and outdoors
  • For radio and computer systems, as well as all applications related to commercial radio-frequency technology and electronics

Product Features

  • Flame-retardant

Product Make-up

  • Coaxial cables are significantly less sensitive to external interference due to their structure.

Technical Data

  • Article number: 2170012
  • Article designation:
  • Characteristic impedance in ohm: 75 +/- 3 ?
  • Capacity pF/m: 67
  • Attenuation approx. dB/100 m at 200 MHz/400 MHz: 16.5/23
  • Propagation rate (%): 66
  • Operating voltage 50 Hz eff. kV: 1.7
  • Test voltage (kV): 7
  • Inner conductor material: StCuMbl
  • Internal Ø: 0.6
  • Dielectric material: PE
  • Dielectric Ø: 3.7
  • Outer conductor material: Cbl
  • Outer cable sheath: PVC
  • Outer diameter [mm]: 6.15
  • Copper index (kg/km): 25
  • Weight (kg/km): 57

Data Sheet