61813872 - Crimping tool PVX 1300

Price per unit
  • Sale
  • Regular price R 228,700.69
Tax included.
We have 0 in stock.


PVX 1300: Battery powered pressing pliers for cable lugs

PVX 1300: Battery powered pressing pliers for cable lugs

Info

  • NEW: two-stage DUAL crimping technique (first hexagonal pressing, then additional mandrel pressing)

Benefits

  • Single-handed operation for easy handling
  • Buzzing signal and flashing light if right pressure is not achieved
  • Display with information on the tool and service interval
  • Rapid feed for more efficient crimping
  • Pressure strength control using pressure monitoring

Application Range

  • Same accessories as V1311-A pliers
  • Battery powered crimp tool for crimping of CU terminals KRF/KRT 10-400 mm2

Product Features

  • Crimps/charge: 60-120 depending on size and temperature
  • Battery type: Makita 5 Ah
  • Charging time: 40 min

Technical Data

  • Article number: 61813872
  • Article designation:

Data Sheet