We have 179 in stock.
PROFIBUS Sub-D plug, Screw Terminals, opt. LED, cable outlet 35°/90°/180°
PROFIBUS Sub-D connector, screw terminals, integrated bus termination, optional LED diagnostic/interfaces, cable outlet 35°/90°/180°
Info
- Optional with LED diagnostic
- M12 and REPEATER version
- Versions with 2nd Sub-D interface
Benefits
- REPEATER version: Regeneration of data signal (slope, power and mark-to-space ratio)
- Easy connection with tried-and-tested M12 / screw terminal technology
- Terminating resistor (integrated) can be switched
- sensor/ ac
Product Features
- Current consumption max. 12,5 mA(with LED 35 mA / REPEATER 100 mA)
- REPEATER version: Easy extension of the PROFIBUS network:- up to 3 repeaters- 1 additional PROFIBUS segment- galvanic isolation
- Max. transmission rate 12 Mbit/s possible
- Supply voltage 4.75 - 5.25 V DC (supplied from the terminal)
- Terminating resistor "ON" - the outbound bus cable is disconnected
Norm References / Approvals
- ATEX version: DIN EN 60079-0:2006, DIN 60079-15:2005 (category 3G zone 2)
- IEC 61158, IEC 61784
- UL File No. E331560
Product Make-up
- D-Sub plug, 9-pin, fixing screws 4-40 UNC
- Improved electromagnetic compatibility (EMC) by metallized housing
- Versions with additional Sub-D interface for programming/diagnostic ('PG')
- LED Version indicate:bus operation - (green)station transmission - (blue)terminating resistor "on" - (orange)
- For cable outer diameter: 5 – 8 mm / M12 B-coded cordsets
Technical Data
- Article number: 21700504
- Article designation:
- PG-Interface: no
- Diagnostic LEDs:
- PU: