10440000 - EPIC H-A 10 SS PH1

Price per unit
  • Sale
  • Regular price R 199.98
Tax included.
We have 0 in stock.


10-pos. insert for rectangular connector

The narrow standard insert can be easily connected with a bolt and can be used universally for conducting current and voltage, for example in control systems.

Info

  • New higher voltage resistance, 400V in a small space
  • Universal for current and voltage transmission
  • Made in Germany

Benefits

  • New higher voltage resistance, 400V in a small space
  • Slim connector insert for standard application
  • Service friendly screw connection for different cross section, PH1 screw heat suitable for electric screwdrivers
  • Universal for current and voltage transmission
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application Range

  • Machine and equipment manufacturing
  • Control engineering
  • Plastics industry

Technical Data

  • Article number: 10440000
  • Article description:
  • Contact type: male
  • Number of operating contacts: 1 - 10
  • Pieces / PU: 5

Data Sheet