19564000 - EPIC H-A 16 TS M20 ZW. HOOD

Price per unit
  • Sale
  • Regular price R 211.01
Tax included.
We have 2 in stock.


.

The robust small metal housing is ideal for use in applications requiring a high number of contacts.

Info

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Benefits

  • Small and compact, for applications with high number of contacts

Application Range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product Features

  • Hood, low version
  • Bolts for single lever
  • Side cable entry
  • Versions with neck

Technical Data

  • Article number: 19564000
  • Article description:
  • M: 20
  • Neck: yes
  • Pieces / PU: 5

Data Sheet