10431000 - EPIC H-A 4 SS

Price per unit
  • Sale
  • Regular price R 108.72
Tax included.
We have 0 in stock.


4-pos. insert for rectangular connector

The robust insert has a screw connection that is easy to operate and can be used, for example, in control systems.

Info

  • Insert for three-phase current application with neutral conductor
  • easy to assemble due to straight entry of conductors
  • Made in Germany

Benefits

  • The small H-A 3 / H-A 4 are used whenever there is minimal space.
  • Easy to service screw connection
  • Easy cable connection with strait cable entry in the contacts
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application Range

  • Machine and equipment manufacturing
  • Control engineering
  • Apparatus construction
  • Railway applications / vehicle construction

Technical Data

  • Article number: 10431000
  • Article description:
  • Contact type: male
  • Number of operating contacts: 1 - 4
  • Pieces / PU: 10

Data Sheet