19042900 - EPIC H-B 10 TS-RO M20 ZW

Price per unit
  • Sale
  • Regular price R 294.55
We have 13 in stock.


.

The low connector housing with a side cable entry is suitable for use in lighting and sound systems.

Info

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, low version
  • Reels for single lever
  • Side cable entry
  • Versions with neck

Technical Data

  • Article number: 19042900
  • Article description:
  • M: 20
  • Neck: yes
  • Pieces / PU: 10

Data Sheet