19082900 - EPIC H-B 16 TS-RO M25 ZW

Price per unit
  • Sale
  • Regular price R 237.76
Tax included.
We have 15 in stock.


.

The robust low housing with a neck has a side cable entry and pivots for a single lever. It is suitable for use in investment construction.

Info

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Benefits

  • The housing standard. Wide choice for all applications

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, low version
  • Reels for single lever
  • Side cable entry
  • Versions with neck

Technical Data

  • Article number: 19082900
  • Article description:
  • M: 25
  • Neck: yes
  • Pieces / PU: 5

Data Sheet