19121000 - EPIC H-B 24 TG M25

Price per unit
  • Sale
  • Regular price R 249.21
We have 0 in stock.


.

The robust housing for rectangular connectors is suitable for investment construction and consists of a hood, pivots for a double lever and a direct cable entry.

Info

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Benefits

  • Ideal for many applications due to a wide range of housings and inserts
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, low version
  • Bolts for double lever
  • Straight cable entry
  • Versions with / without neck

Technical Data

  • Article number: 19121000
  • Article description:
  • M: 25
  • Pieces / PU: 5

Data Sheet