19113000 - EPIC H-B 24 TS M25 ZW. HOOD

Price per unit
  • Sale
  • Regular price R 250.73
Tax included.
We have 0 in stock.


.

The robust connector housing can withstand temperatures of up to +125 degrees for a short period and is suitable for use in the plastics industry.

Info

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Benefits

  • Ideal for many applications due to a wide range of housings and inserts

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, low version
  • Bolts for double lever
  • Side cable entry
  • Versions with neck

Technical Data

  • Article number: 19113000
  • Article description:
  • M: 25
  • Neck: yes
  • Pieces / PU: 5

Data Sheet