19113900 - EPIC H-B 24 TS-RO M25 ZW. HOOD

Price per unit
  • Sale
  • Regular price R 307.56
Tax included.
We have 4 in stock.


.

The housing with a side cable entry and pivots for a single lever is ideal for use, for example, in investment construction and can be supplied with or without a neck.

Info

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Benefits

  • Ideal for many applications due to a wide range of housings and inserts

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, low version
  • Reels for single lever
  • Side cable entry
  • Versions with neck

Technical Data

  • Article number: 19113900
  • Article description:
  • M: 25
  • Neck: yes
  • Pieces / PU: 5

Data Sheet