11190300 - EPIC H-BE SCEM AG 2.5

Price per unit
  • Sale
  • Regular price R 6.68
Tax included.
We have 0 in stock.


.

The machined contacts for rectangular connectors are available as female and male pins with various cross-section dimensions.

Info

  • Choice of high quality gold or silver plated contacts

Technical Data

  • Article number: 11190300
  • Article description:
  • Contact type: male
  • Conductor cross-section (mm²): 2.5
  • Cross-section identification: 3
  • Surface: Ag
  • Stripping length (mm): 7.4
  • Pieces / PU: 100

Data Sheet