44429335 - EPIC POWER LS1.5 A SCM 3,6MM AU 1,0-2,5

Price per unit
  • Sale
  • Regular price R 51.27
Tax included.
We have 20 in stock.


EPIC® POWER LS1.5 Contacts male

EPIC® POWER LS1.5 Contacts male for size 1.5 circular connector series

Info

  • All contacts are high quality gold plated
  • Only available as crimp version due to the high mechanical stress in servo applications
  • Made in Germany

Technical Data

  • Article number: 44429335
  • Article designation:
  • Version: 3.6 mm male 1.0 - 2.5 mm²
  • For design: for type A1, A3
  • Pieces / PU: 10

Data Sheet