24420055 - EPIC SIGNAL M23 A3 N (5)

Price per unit
  • Sale
  • Regular price R 503.97
Tax included.
We have 10 in stock.


EPIC® M23 panel base angled, swivel

EPIC® M23 panel base angled, swivel

Info

  • Rotateable with clearly defined adjustment positions
  • Made in Germany

Benefits

  • Housings are very flexible - cable connectors with wide clamping range, receptacle housings for assembling the inserts from the front and rear
  • Permanent vibration protection

Application Range

  • Plant engineering
  • Servo drives and servo assemblies
  • Measurement and control technology

Product Features

  • Mounting: Ø2.7mm for screws M2.5. Ø3.2mm for screws M3

Technical Data

  • Article number: 24420055
  • Article:
  • Coding: black (N)
  • Fastening type: Ø 2.7 mm (4x)
  • Pieces / PU: 5

Data Sheet