44428235 - EPIC SOLAR 4Plus M 4...6mm²

Price per unit
  • Sale
  • Regular price R 41.61
Tax included.
We have 0 in stock.


EPIC® SOLAR 4Plus M

EPIC® SOLAR 4Plus M

Info

  • 4 mm connector system with double hook
  • For photovoltaic plants up to 1.5kV system voltage
  • Made in Germany

Benefits

  • Low contact-resistance for efficient power transmission
  • Crimp connection for reliable field mounting
  • Suitable for various ÖLFLEX® SOLAR cables
  • Reliable connection, only possible to unlock with a tool, according NEC standard
  • TUEV tested according IEC 62852: Connectors for DC-application in photovoltaic systems

Application Range

  • Photovoltaic plants
  • Crystalline and thin-film constructions
  • Solartracker

Product Features

  • 4 mm connector system with double hook
  • 10mm² maximum crimp connection for high currents and long cables
  • 1,500 V system voltage for modern photovoltaic plants with huge power
  • TUEV Rheinland certificate no.: R 60134622

Technical Data

  • Article number: 44428235
  • Article designation:
  • Cross-section (mm²): 4 - 6
  • Clamping range in mm: 5.2 - 7.1
  • Rated current (A): 30
  • PU: 100

Data Sheet