21700141 - ETHERLINE ACCESS NF04T

Price per unit
  • Sale
  • Regular price R 15,195.14
Tax included.
We have 10 in stock.


ETHERLINE® ACCESS NF

Industrial network switches for ethernet based solutions in Smart Factories.

Info

  • compact design
  • Tailor-made solution

Benefits

  • compact design with high port density
  • reduced installation effort in existing networks
  • easy Configuration via web-interface
  • space saving and industrial grade DIN rail mounting

Application Range

  • industrial networks

Product Features

  • NAT (Basic NAT, NAPT) and port forwarding
  • integrated Firewall feature
  • Network Segmentation - IP ranges in NAT mode possible - from firmware V1.08.400
  • RJ45 Ports: 10/100/1000 BaseT(X)

Norm References / Approvals

  • UL 61010

Technical Data

  • Article number: 21700141
  • Article designation:
  • Type: Managed
  • number of ports: 4 x RJ45
  • MTBF in years: >14,01

Data Sheet