21700140 - ETHERLINE ACCESS PNF04T

Price per unit
  • Sale
  • Regular price R 10,600.63
Tax included.
We have 5 in stock.


ETHERLINE® ACCESS PNF

Industrial network switches for ethernet based solutions in Smart Factories.

Info

  • compact design
  • compatible for PROFINET® networks

Benefits

  • compact design with high port density
  • easy Configuration via web-interface
  • space saving and industrial grade DIN rail mounting

Application Range

  • industrial application
  • PROFINET®-networks

Product Features

  • PROFINET® switches with 4, 8 and 16 ports
  • PROFINET® Conformance Class B
  • Prioritization of PROFINET® telegramms
  • Neighbourhood detection LLDP
  • RJ45 Ports: 10/100/1000 BaseT(X)

Norm References / Approvals

  • UL 61010

Technical Data

  • Article number: 21700140
  • Article designation:
  • Type: Managed
  • number of ports: 4 x RJ45
  • Feature: dla sieci Profinet
  • MTBF in years: >15,21

Data Sheet