21700123 - ETHERLINE ACCESS U05T-2GEN

Price per unit
  • Sale
  • Regular price R 1,642.14
Tax included.
We have 55 in stock.


ETHERLINE® ACCESS UF

Industrial network switches for ethernet based solutions in Smart Factories.

Info

  • Redundant power inputs
  • Robust metal housing and DIN rail mounting

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product Features

  • RJ45 Ports: 10/100/1000 BaseT(X)
  • Packet Buffer Size: min. 1Mbit
  • Broadcast storm protection
  • Redundant Power Input: 24 VDC
  • RJ45 Ports: 10/100 BaseT(X)

Norm References / Approvals

  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6
  • UL 61010

Technical Data

  • Article number: 21700123
  • Article designation:
  • Type: Unmanaged
  • number of ports: 5 x RJ45

Data Sheet