21700145 - ETHERLINE ACCESS UF08T

Price per unit
  • Sale
  • Regular price R 4,958.85
Tax included.
We have 7 in stock.


ETHERLINE® ACCESS Unmanaged Switche Compact

Industrial network switches for ethernet based solutions in Smart Factories.

Info

  • compact design

Benefits

  • compact design with high port density
  • PROFINET® enabled device
  • space saving and industrial grade DIN rail mounting

Application Range

  • industrial networks

Product Features

  • Switches with 5, 8 and 16 ports
  • RJ45 Ports: 10/100 BaseT(X)

Norm References / Approvals

  • UL 61010

Technical Data

  • Article number: 21700145
  • Article designation:
  • Type: Unmanaged
  • number of ports: 8 x RJ45
  • MTBF in years: >29,70

Data Sheet