2170289 - ETHERLINE FD P Cat.5e 2x2x26/19AWG

Price per meter
  • Sale
  • Regular price R 54.99
Tax included.
We have 1150 in stock.


Industrial Ethernet cable Cat.5e for high flexible use

Industrial Ethernet cable Cat.5e for high flexible use; PUR (AWM-approval) outer sheath material, design 2 or 4 x2xAWG26/19

Info

  • Industrial Ethernet cable
  • For highly flexible applications
  • Only for patch cable applications (max. 60 m)

Benefits

  • cables with PUR jacket: 1000 V UL- rating for installation next to power cables
  • Screened against interference
  • Seamless communication from the sensor/actuator level to the Internet
  • Industrial use
  • Can be used in dry or damp rooms

Application Range

  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • Only for patch cable applications (max. 60 m)
  • Power chain applications
  • suitable for EtherCAT and EtherNet/IP applications
  • 4pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product Features

  • Premium screening against electromagnetic interference
  • Halogen-free outer sheath
  • cables with PUR jacket: 1000 V UL- rating for installation next to power cables

Norm References / Approvals

  • UL AWM Style 21576
  • Flame-retardant according IEC 60332-1-2
  • Halogen-free according to VDE 0472-815

Product Make-up

  • Colour: water blue (similar to RAL 5021)
  • Bare stranded copper wire, 26AWG (19 x 0.10), (0.14 mm²)
  • Inner sheath: thermoplastic elastomer, halogen-free
  • Screening: wrapped with braided tinned-copper wires
  • PUR outer sheath
  • 2 or 4-pair version

Technical Data

  • Article number: 2170289
  • Article designation:
  • Number of pairs and AWG per conductor: 2 x 2 x AWG26/19
  • Core diameter in mm: 1
  • Outer diameter mm: 5.9
  • Copper index (kg/km): 20
  • Weight (kg/km): 48

Data Sheet