We have 1314 in stock.
Industrial Ethernet cable Cat.5 for highflexible use, for PROFINET Type C
Industrial Ethernet cable Cat.5 for highflexible use, for PROFINET-applications Type C; design 2x2xAWG22/7; UL- approval
Info
- Highly flexible application
- For PROFINET applications
- CAT.5-Performance
Benefits
- Screened against interference
- 2pair: 10/100 Mbit/s for Industrial Ethernet
- Can be used for Industrial Ethernet in harsh industrial environments
- Can be used in dry or damp rooms
Application Range
- Power chain applications
- Wiring of machines, tools, devices, appliances and control cabinets
- suitable for EtherCAT and EtherNet/IP applications
Product Features
- PUR outer sheath is highly resistant to mineral oils and abrasion
- Optimized cable construction for power chain use
Norm References / Approvals
- UL/CSA type CMX (UL 444)
- Flame-retardant according to UL VW1/CSA FT1
- Halogen-free according to VDE 0472-815
Product Make-up
- Fine-wire strand made of tinned-copper wires
- Inner sheath: thermoplastic copolymer (FRNC)
- Overall screening with copper braid and plastic-laminated aluminium foil
- PUR outer sheath, halogen-free
- Colour: green (based on RAL 6018)
- Star quad
- Colour-coded in accordance with PROFINET for Cat.5 apllications
Technical Data
- Article number: 2170894
- Article designation:
- Number of pairs and AWG per conductor: 2 x 2 x AWG22/7
- Core diameter in mm: 1.5
- Outer diameter mm: 6.5
- Copper index (kg/km): 31.3
- Weight (kg/km): 61