2170283 - ETHERLINE H FLEX CAT. 5e 2x2x26/7AWG

Price per meter
  • Sale
  • Regular price R 36.23
Tax included.
We have 1 in stock.


Industrial Ethernet cable Cat.5e for flexible use

Industrial Ethernet cable Cat.5e for flexible use; halogenfree or PUR (AWM-approval) outer sheath material, design 2 or 4 x2xAWG26/7

Info

  • Industrial Ethernet cable
  • Cat.5e
  • Only for patch cable applications (max. 60 m)

Benefits

  • cables with PUR jacket: 1000 V UL- rating for installation next to power cables
  • Seamless communication from the sensor/actuator level to the Internet
  • Screened against interference
  • Can be used in dry or damp rooms
  • Can be used for Industrial Ethernet in harsh industrial environments

Application Range

  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • For flexible applications (7-wire stranded conductor)
  • Only for patch cable applications (max. 60 m)
  • suitable for EtherCAT and EtherNet/IP applications
  • 4pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product Features

  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • PUR outer sheath is highly resistant to mineral oils and abrasion

Norm References / Approvals

  • PVC version with UL/CSA (CMG) certification
  • PUR versions: UL AWM Style 21576
  • Flame-retardant according IEC 60332-1-2
  • Halogenfree cables: halogenfree according to IEC 60754-1, IEC 60754-2
  • PUR cables: halogenfree acc. to VDE 0472-815

Product Make-up

  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Core insulation made of foam skin
  • Stranded conductor, bare, 7-wire
  • Outer sheath as either PVC, PUR or LSZH
  • Colour: water blue (similar to RAL 5021)
  • 2 or 4-pair version
  • PVC jacket colour: green (similar to RAL 6018)

Technical Data

  • Article number: 2170283
  • Article designation:
  • Number of pairs and AWG per conductor: 2 x 2 x AWG26/7
  • Core diameter in mm: 1
  • Outer diameter mm: 5.6
  • Copper index (kg/km): 19
  • Weight (kg/km): 43

Data Sheet