2170886 - ETHERLINE PN Cat.5 Y FLEX FC

Price per meter
  • Sale
  • Regular price R 51.52
Tax included.
We have 8144 in stock.


Industrial Ethernet cable Cat.5 for flexible use, for PROFINET Type B

Industrial Ethernet cable Cat.5 for flexible use, for PROFINET- application Type B, design 2x2xAWG22/7; PVC or FRNC outer jacket, UL- approval

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For Profinet applications
  • Flexible use

Benefits

  • Screened against interference
  • For PROFINET applications type B
  • Can be used for Industrial Ethernet in harsh industrial environments
  • Can be used in dry or damp rooms
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application Range

  • for industrial secondary and tertiary cabling according to EN 50173-3 ISO/IEC 24702
  • For flexible applications (7-wire stranded conductor)
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product Features

  • Flame-retardant according to CSA FT4 UL Vertical-Tray Flame Test
  • CAT.5-Performance
  • FRNC Version: Halogene free and flame retardant
  • Fast Connect (FC) cable design

Norm References / Approvals

  • The cable is UL/CSA-certified (CMG)
  • ETHERLINE® PN Cat.5 Y FLEX FC: ECOLAB® Industry standard for innovation and efficiency in the field of professionllen cleaning and disinfection

Product Make-up

  • Stranded tinned 7-wire conductor
  • Core insulation: PE or PP
  • Inner sheath made of PVC or FRNC
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • PVC or FRNC jacket material
  • Colour: green (based on RAL 6018)
  • Star quad

Technical Data

  • Article number: 2170886
  • Article designation:
  • Number of pairs and AWG per conductor: 2 x 2 x AWG22/7
  • Core diameter in mm: 1.5
  • Outer diameter mm: 6.5
  • Copper index (kg/km): 31.3
  • Weight (kg/km): 67

Data Sheet