2170891 - ETHERLINE PN Cat.5e Y 2x2xAWG22

Price per meter
  • Sale
  • Regular price R 47.59
Tax included.
We have 7109 in stock.


Industrial Ethernet cable Cat.5 for fixed installation, for PROFINET type A

Industrial Ethernet cable Cat.5 for fixed installation, for PROFINET applications type A; design 2x2xAWG22/1

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For PROFINET applications type A

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application Range

  • for industrial secondary and tertiary cabling according to EN 50173-3 ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications
  • ETHERLINE® TRAY ER PN Y FC: installation in open cable trays without any conduit

Product Features

  • Fixed Installation
  • FC: "Fast Connect" cable design
  • ETHERLINE® Y FC, ETHERLINE® YY, ETHERLINE® TRAY ER PN Y FC : flame-retardant according to CSA FT-4
  • CAT.5-Performance

Norm References / Approvals

  • ETHERLINE® Y FC with PLTC approbation and AWM Style 21694
  • ETHERLINE® PN Cat.5e YY with UL CMG
  • ETHERLINE® PN Cat.5e Y with UL CMX
  • ETHERLINE® TRAY ER PN Y FC with PLTC ER approval
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Solid bare copper wire AWG22
  • Core insulation: PE
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath: PVC
  • Colour: green (based on RAL 6018)
  • Version for outdoor use: Colour black (similar to RAL 9005)

Technical Data

  • Article number: 2170891
  • Article designation:
  • Number of pairs and AWG per conductor: 2 x 2 x AWG22/1
  • Core diameter in mm: 1.5
  • Outer diameter mm: 6.3
  • Copper index (kg/km): 30.4
  • Weight (kg/km): 56

Data Sheet