2170930 - ETHERLINE PN Cat.6A Y FLEX 4x2x23/7

Price per meter
  • Sale
  • Regular price R 107.52
Tax included.
We have 3702 in stock.


Industrial Ethernet cable Cat.6A for flexible use

Industrial Ethernet cable Cat.6A for flexible use, 4 pairs, PVC or FRNC outer sheath with UL-approval, 4x2xAWG23/7

Info

  • For PROFINET applications with 4 pairs
  • CAT.6A qualified for 10Gbit/s

Benefits

  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • Can be used in dry or damp rooms

Application Range

  • for industrial secondary and tertiary cabling according to EN 50173-3 ISO/IEC 24702
  • For flexible applications (7-wire stranded conductor)
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product Features

  • CAT.6A for flexible application, qualified for 10Gbit/s
  • Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • The oil-resistant PVC sheath enables usage in industrial environments

Norm References / Approvals

  • UL approvals see data sheet
  • ETHERLINE® PN Cat.6A Y FLEX: ECOLAB® Industry standard for innovation and efficiency in the field of professionllen cleaning and disinfection

Product Make-up

  • 7-wire tinned stranded copper conductor
  • Core insulation: PE
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • PVC or FRNC jacket material
  • Colour: green (based on RAL 6018)

Technical Data

  • Article number: 2170930
  • Article designation:
  • Number of pairs and AWG per conductor: 4 x 2 x AWG23/7
  • Core diameter in mm: 1.5
  • Outer diameter mm: 8.8
  • Copper index (kg/km): 48
  • Weight (kg/km): 92

Data Sheet