2170901 - ETHERLINE Y CAT.5e BK 2x2xAWG22/7

Price per meter
  • Sale
  • Regular price R 51.57
Tax included.
We have 69 in stock.


Industrial Ethernet cable Cat.5 for special applications, for PROFINET Type C

Industrial Ethernet cable Cat.5 for special applications, for PROFINET application Type C; design 2x2xAWG22/7, PVC jacket

Info

  • For PROFINET applications
  • CAT.5-Performance

Benefits

  • UV and weather-resistant in black
  • Screened against interference
  • Can be used in dry or damp rooms
  • Suitable for outdoor use, UV-resistant
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application Range

  • Many applications with Industrial Ethernet, e.g. PROFINET type C, i.e. fixed installation and flexible use.
  • suitable for EtherCAT and EtherNet/IP applications
  • Wiring of machines, tools, devices, appliances and control cabinets

Product Features

  • PVC compound TM2 acc. to EN 50363-4-1
  • Resistant to acids, alkalis and certain oils at room temperature
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Stranded conductor, 7-wire, bare
  • Core insulation: Based on Polyolefin
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • PVC outer sheath, black
  • Colour-coded in accordance with PROFINET for Cat.5 apllications

Technical Data

  • Article number: 2170901
  • Article designation:
  • Number of pairs and AWG per conductor: 2 x 2 x AWG22/7
  • Outer diameter [mm]: 6.2
  • Core diameter in mm: 1.5
  • Copper index (kg/km): 30.4
  • Weight (kg/km): 59

Data Sheet