We have 4 in stock.
Stripping and dismantling tool for fast connect conductors/cables
Stripping and dismantling tool for fast connect conductors/cables, removes copper screening braid and outer sheath in one step, time-saving
Benefits
- Adjusting screws enable the tool to be adjusted for all Fast Connect cables
- Ready-to-connect stripping - outer sheath and copper screening braid are stripped in one simple step
- Prevents cable damage
Application Range
- Two-level dismantling tool for Fast Connect conductors with an outer diameter 2,5 - 8,0 mm
- Other blades on request
Product Features
- Preset stripping length for copper screening braid 6.5 mm (blade distance)
Technical Data
- Article number: 21124040
- Article designation:
- Pieces / PU: 1