10462000 - H-A 16 AG PANEL MOUNT BASE

Price per unit
  • Sale
  • Regular price R 215.06
We have 4 in stock.


.

The metal housing is suitable for applications requiring a high number of contacts. It has a seal, a single lever and can even be used in electronic laboratories.

Info

  • Protection rating UL50E tested

Benefits

  • Small and compact, for applications with high number of contacts

Application Range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product Features

  • H-A case: Wall base
  • Single lever
  • Included: flat gasket

Technical Data

  • Article number: 10462000
  • Article description:
  • M: AG
  • Pieces / PU: 5

Data Sheet