10426400 - H-A 3 TGV 11 KPL. HOOD

Price per unit
  • Sale
  • Regular price R 59.73
We have 0 in stock.


.

The hood made of robust plastic has a direct cable entry and pivots for a single lever. It is suitable for use in electronic laboratories.

Info

  • Lightweight, chemically resistant plastic housing
  • Protection rating UL50E tested

Benefits

  • Housing in plastic or metal version for safe connections in the smallest possible space

Application Range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product Features

  • Hood
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without cable gland

Technical Data

  • Article number: 10426400
  • Article description:
  • PG: 11
  • Material: Thermoplastic
  • Colour: grey
  • Cable gland: yes
  • Cable clamping range: 6.5 - 12
  • Pieces / PU: 10

Data Sheet