10429100 - H-A 3 TGVB 11 KPL. CABLE COUPLER HOOD

Price per unit
  • Sale
  • Regular price R 51.99
Tax included.
We have 0 in stock.


.

The robust plastic cable coupler hood for rectangular connectors with a direct cable entry and one lever is ideal for use in control systems.

Info

  • Lightweight, chemically resistant plastic housing
  • Protection rating UL50E tested

Benefits

  • Housing in plastic or metal version for safe connections in the smallest possible space

Application Range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product Features

  • Cable coupler hood
  • 1 lever
  • Straight cable entry
  • Versions with / without cable gland

Technical Data

  • Article number: 10429100
  • Article description:
  • PG: 11
  • Material: Thermoplastic
  • Colour: grey
  • Cable gland: yes
  • Cable clamping range: 6.5 - 12
  • Pieces / PU: 10

Data Sheet