79100200 - H-B 16 TGH M25 N.GEW. HOOD

Price per unit
  • Sale
  • Regular price R 280.38
Tax included.
We have 90 in stock.


.

The robust metal housing with pivots for a direct lever and a direct cable entry is ideal for use in the plastics industry.

Info

  • Non-slip ridges for comfortable disconnecting
  • More interior space for wiring
  • Protection rating UL50E tested

Benefits

  • The housing standard. Wide choice for all applications
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, high version
  • Bolts for double lever
  • Straight cable entry
  • Versions with / without neck

Technical Data

  • Article number: 79100200
  • Article description:
  • M: 25
  • Pieces / PU: 5

Data Sheet