19109900 - H-B 24 SDRL-LB M25 ZW. BOX MOUNT BASE

Price per unit
  • Sale
  • Regular price R 743.65
Tax included.
We have 10 in stock.


.

The metal housing with a single lever and 2 cable entries is able to withstand temperatures of approximately +125 degrees for a short period and can be used, for example, in investment construction.

Info

  • For easy introduction of two cables
  • Metal lid with sturdy hinge
  • Protection rating UL50E tested

Benefits

  • Safe fixing with 4 screws
  • Casted neck for easy assembly of the cable gland
  • Single Lever version for quick locking and simple unlocking with lifting aid

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Surface-mount base, low version
  • Single lever
  • 2 cable entries
  • Metal cover

Technical Data

  • Article number: 19109900
  • Article description:
  • M: 25
  • Pieces / PU: 5

Data Sheet