79152800 - H-B 24 TSH M40 N.GEW. HOOD

Price per unit
  • Sale
  • Regular price R 275.38
We have 1 in stock.


.

The metal housing for rectangular connectors is ideal for use in investment construction. It has a side cable entry and pivots for a double lever.

Info

  • Non-slip ridges for comfortable disconnecting
  • More interior space for wiring
  • Protection rating UL50E tested

Benefits

  • Ideal for many applications due to a wide range of housings and inserts
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application Range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product Features

  • Hood, high version
  • Bolts for double lever
  • Side cable entry
  • Versions with / without neck

Technical Data

  • Article number: 79152800
  • Article description:
  • M: 40
  • Pieces / PU: 5

Data Sheet