19005000 - H-B 6 SGR M20 ZW. BOX MOUNT BASE

Price per unit
  • Sale
  • Regular price R 308.37
We have 22 in stock.


.

The universal low base housing has a cable entry and a single lever and is ideal for use in investment construction.

Info

  • Protection rating UL50E tested

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application Range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product Features

  • Surface-mount base, low version
  • Single lever
  • 1 cable entry

Technical Data

  • Article number: 19005000
  • Article description:
  • M: 20
  • Pieces / PU: 10

Data Sheet