13163800 - H-D BCEM AU 1.5 FEMALE CONTACT

Price per unit
  • Sale
  • Regular price R 46.38
Tax included.
We have 0 in stock.


.

Machined EPIC H-D contacts are suitable for industrial data and signal transmission. Silver or gold plating guarantee reliable contacting.

Info

  • High quality contacts for data and signal transmission with 1.6mm
  • Choice of silver or gold plating

Product Features

  • High quality contacts for data and signal transmission with 1.6mm
  • Choice of silver or gold plating
  • Connection cross sections from 0.14mm² to 2.5mm² available for combined data and power transmission
  • With the appropriate tools, good contacting is created quickly and easily

Technical Data

  • Article number: 13163800
  • Article description:
  • Contact type: female
  • Conductor cross-section (mm²): 1.5
  • Cross-section identification: 4
  • Surface: Au
  • Stripping length (mm): 8.0
  • Pieces / PU: 100

Data Sheet