2210705 - H01N2-D 1X95

Price per meter
  • Sale
  • Regular price R 636.96
Tax included.
We have 0 in stock.


H01N2-D rubber arc-welding cable, , single core, NSLFFÖU, 100 VAC, 150 DC

H01N2-D, HAR-certified, power and control cable, rubber arc-welding cable, NSLFFÖU-based, 100VAC, 150VDC, EN 50525-2-81, IEC 60245, flame-retardant

Info

  • Arc welding cable according to EN 50525-2-81
  • Formerly, VDE type NSLFFÖU

Benefits

  • Type-compliant versions -certified with “” testing and certification mark for accelerated granting of approvals if final application of cable is within the European CENELEC area

Application Range

  • For transmitting high currents from the electric welding device to the welding tool
  • For use on handheld electrode holder up to 100 V
  • Use the welding cable only under consideration of EN 50565-2
  • Can be used in dry or damp rooms

Product Features

  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • H01N2-D cable type approval according to EN 50525-2-81

Product Make-up

  • Bare copper wire according to HAR
  • Stranding approximately corresponds to class 6 up to 95 mm², and from 120 mm² approximately to class 5 acc. to VDE 0295
  • Separator made of synthetic film or paper
  • Outer sheath: rubber compound, type EM5

Technical Data

  • Article number: 2210705
  • Conductor cross-section (mm²): 95
  • Outer diameter [mm]: 17.1 - 18.8
  • Copper index (kg/km): 912
  • Weight (kg/km): 1010

Data Sheet