4510031 - H05V-K 1X0,5 Brown

Price per meter
  • Sale
  • Regular price R 4.40
Tax included.
We have 9095 in stock.


H05V-K PVC single core HAR, wiring of devices, flame-retardant, class 5

H05V-K, HAR, power and control cable, PVC, 300/500V, wiring of devices and control cabinets, flame-retardant, class 5/fine wire, fixed installation, ring/spool

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • HAR

Benefits

  • Cables' HAR marking also stands for the international endorsement of national certification institutes' testing marks and certificates, e. g. HAR . The HAR marking is of special importance in case of goods traffic between European countries.

Application Range

  • Internal wiring of devices
  • Protected installation in and on lighting equipments
  • Signal systems in and on plaster in tubes

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Spool: d1 = 18 mm; d2 = 200 mm; b = 85 mm

Norm References / Approvals

  • HAR cable type certification acc. EN 50525-2-31

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Based on PVC

Technical Data

  • Article number: 4510031
  • Core colour:
  • Conductor cross-section (mm²): .5
  • Outer diameter [mm]: 2.1 - 2.5
  • m/ring: 100
  • Copper index (kg/km): 4.8
  • Weight (kg/km): 9

Data Sheet