4725012 - H05Z-K 90°C 1X0,75 BK

Price per meter
  • Sale
  • Regular price R 6.46
Tax included.
We have 0 in stock.


H05Z-K 90°C halogen-free single core, harmonised, control cabinet wiring

H05Z-K 90°C, , Halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 300/500V

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Halogen-free and harmonised (HAR)
  • For expanded ambient temperatures see ÖLFLEX® HEAT 125 SC

Benefits

  • Time-saving assembly
  • Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire

Application Range

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • For installation in tubes, on, in and under plaster as well as in closed installation ducts
  • For use in dry rooms
  • In building with a high density of people or valuable assets
  • For expanded ambient temperatures see ÖLFLEX® HEAT 125 SC

Product Features

  • Low amount of corrosive gases in the event of fire
  • Low smokes/low smoke density in the event of fire according to IEC 61034
  • Flame-retardant according IEC 60332-1-2
  • The insulation material is halogen-free and free of other materials which could release toxic gases in the event of fire

Norm References / Approvals

  • cable type certification acc. EN 50525-3-41

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free

Technical Data

  • Article number: 4725012
  • Conductor cross-section (mm²): 0.75
  • Outer diameter [mm]: 2.2 - 2.8
  • Core colour:
  • m/ring: 100
  • Copper index (kg/km): 7.2
  • Weight (kg/km): 11

Data Sheet