16001043 - H07RN-F 5G1,5

Price per meter
  • Sale
  • Regular price R 74.70
Tax included.
We have 25 in stock.


H07RN-F, flexible rubber cable, heavy, HAR, oil-resistant, flame-retardant

H07RN-F, HAR, power and control cable, rubber, heavy, 450/750 V, industrial and agricultural use, class 5, -25°C to +60°C, oil-resistant, flame-retardant

Info

  • Medium mechanical stress
  • Oil-resistant

Benefits

  • For mechanically more demanding applications
  • Arrangements made of single-core, rubber-sheathed cables H07RN-F can be used for short circuit-proof and short-to-ground-proof installations in accordance with IEC 60364-5-52/ HD 60364-5-52/ VDE 0100 Part 520
  • 1000 V AC at protected + static laying

Application Range

  • Handheld and power supply devices according to EN 50565-2
  • Medium, mechanical stress
  • According to EN 50565-2: In dry, damp and wet rooms as well as for fixed installation e.g. on the plaster
  • Industrial, agricultural use

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404

Norm References / Approvals

  • H07RN-F cable type approval according to EN 50525-2-21

Product Make-up

  • Bare copper wire according to HAR
  • Core insulation: rubber compound, type EI 4
  • Outer sheath: rubber compound, type EM2

Technical Data

  • Article number: 16001043
  • Number of cores and mm² per conductor: 5 G 1.5
  • Outer diameter [mm]: 11.2 - 12.8
  • Copper index (kg/km): 72
  • Weight (kg/km): 240

Data Sheet