4533113 - H07RN-F, ENHANCED VERSION 12G1,5

Price per meter
  • Sale
  • Regular price R 234.93
Tax included.
We have 100 in stock.


H07RN-F, flexible rubber cable, HAR , -40/+90°C, submersible, oil/ozone-resistant

H07RN-F, HAR , power and control cable, 450/750 V, submersion to a depth of 100m (AD8), ozone/oil-resistant, class 5, -40°C to +90°C, halogen-free, flame-retardant

Info

  • Halogen-free & Low Smoke density
  • Loop Torsion/Flexible: -40°C to +90°C
  • 100m long-run submersion

Benefits

  • More water-resistant than H07RN-F and H07RN8-F
  • Conductor temperature range more suitable for outdoor installation and wider than H07RN-F, H07ZZ-F, H07BN4-F und NSSHÖU
  • Arrangements made of single-core, rubber-sheathed cables H07RN-F can be used for short circuit-proof and short-to-ground-proof installations in accordance with IEC 60364-5-52/ HD 60364-5-52/ VDE 0100 Part 520

Application Range

  • Medium, mechanical stress and industrial and agricultural use as well as for handheld and power supply devices (H07RN-F according to EN 50565-2)
  • Drip loop torsion between the nacelle and the tower of wind turbine generators/ windmills
  • Outdoors acc. EN 50565-2
  • For buildings or industrial plants with a high density of people or valuable assets

Product Features

  • Drip loop torsion resistant (wind turbine) ==>TW-0, TW-1 and TW-2: -40 °C to +90 °C/ 2,000 cycles (5,000 cycles from +5 °C)/ torsion angle of +/-150 ° per metre at one revolution per minute
  • Ozone- (acc. EN 60811), UV-, Cold- (-40 °C flexible at the conductor) and Heat-resistant (+90 °C at the conductor)
  • Halogen-free according to EN 60754 (sub-parts -1 and -2), flame-retardant according to IEC 60332-1-2 and low smoke density (LS) according to EN 61034-2
  • Oil resistant according to EN 60811-404; Good resistance to abrasion, atmospheric agents, grease and mineral oils
  • Long-time water submersion (AD8) down to 100 m without interruption (no drinking water, minimum water temperature of +5 °C, standing water only, no areas with boat/ ship/ submarine traffic)

Norm References / Approvals

  • HAR H07RN-F cable type approval according to EN 50525-2-21

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: special rubber
  • Outer sheath: special rubber compound

Technical Data

  • Article number: 4533113
  • Number of cores and mm² per conductor: 12 G 1.5
  • Outer diameter [mm]: 17.6 - 22.4
  • Copper index (kg/km): 172.8
  • Weight (kg/km): 620

Data Sheet