4726071 - H07Z-K 90°C 1X1,5 Violet

Price per meter
  • Sale
  • Regular price R 9.74
Tax included.
We have 95 in stock.


H07Z-K 90°C halogen-free single core, harmonised, control cabinet wiring

H07Z-K 90°C, HAR , halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 450/750V

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Halogen-free and harmonised (HAR)
  • For expanded ambient temperatures and higher conductor cross-sections see ÖLFLEX® HEAT 125 SC

Benefits

  • Time-saving assembly
  • Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire

Application Range

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • For installation in tubes, on, in and under plaster as well as in closed installation ducts
  • For use in dry rooms
  • In building with a high density of people or valuable assets
  • For expanded ambient temperatures and higher conductor cross-sections see ÖLFLEX® HEAT 125 SC

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Low amount of corrosive gases in the event of fire
  • Low smokes/low smoke density in the event of fire according to IEC 61034
  • The insulation material is halogen-free and free of other materials which could release toxic gases in the event of fire

Norm References / Approvals

  • HAR cable type certification acc. EN 50525-3-41
  • No cable type certified core insulation colours according to EN 50525-1/ VDE 0285-525-1: transparent, green (single colour), yellow (single colour), all double colours (except of green-yellow and yellow-green)

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free

Technical Data

  • Article number: 4726071
  • Conductor cross-section (mm²): 1.5
  • Outer diameter [mm]: 2.8 - 3.5
  • Core colour:
  • m/ring: 100
  • Copper index (kg/km): 14.4
  • Weight (kg/km): 20

Data Sheet