1023553 - H1Z2Z2-K 1X6 WH/BK

Price per meter
  • Sale
  • Regular price R 32.88
Tax included.
We have 113 in stock.


Solar cable, H1Z2Z2-K acc. to EN 50618, UV, ozone and weather resistant

H1Z2Z2-K - cross-linked solar cable according to EN 50618 for durable, weather-resistant use in photovoltaik systems

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • H1Z2Z2-K type certified according to EN 50618
  • Substitudes previous ÖLFLEX® SOLAR XLR-R

Benefits

  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Robust against mechanical impacts
  • For outdoor applications

Application Range

  • For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
  • Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer (cf.: VDE 0891-6, Section 4.2)
  • Long-term permanent storage/ operation in water not permitted
  • Flexible or building-integrated PV systems
  • Photovoltaic systems with DC system voltage up to 1800 V to ground

Product Features

  • Flame retardant acc. to IEC 60332-1-2
  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Weather/UV-resistant acc. to EN 50618, appendix E
  • Ozone-resistant according to EN 50396
  • Good notch and abrasion resistance

Norm References / Approvals

  • H1Z2Z2-K type certified according to EN 50618
  • Items with other cross-sections on request

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Coreinsulation made of cross-linked copolymer
  • Outer sheath made of cross-linked copolymer
  • Outer sheath colour: black, red or blue
  • Colour of core insulation: white

Technical Data

  • Article number: 1023553
  • Conductor cross-section (mm²): 6
  • Outer diameter [mm]: 5.9
  • Copper index (kg/km): 57.6
  • Weight (kg/km): 84

Data Sheet