26610912 - HITRONIC HDM700 12E9/125 OS2

Price per meter
  • Sale
  • Regular price R 55.73
Tax included.
We have 0 in stock.


HITRONIC® HDM cable, reelable for different applications with 4, 6 or 8 buffered fibres

HITRONIC® HDM cable, reelable for different applications with 4, 6 or 8 buffered fibres, suitable for repeated reeling and unreeling; A/J-V(ZN)11Y

Info

  • Mobile field cables

Benefits

  • Reelable for mobile use
  • Very easy to install due to small dimensions, high flexibility, and small bending radius
  • Suitable for field application
  • Zero electromagnetic interference as the cable contains no metal (totally dielectric)

Application Range

  • Field application
  • TV broadcastsCamera technologyBuilding monitoring
  • Industrial environments
  • For indoor and outdoor use
  • Light & sound technology

Product Features

  • Based on military norm MIL-C-85045
  • Highly flexible, reelable and tensile strength
  • Colour-coded tight buffered fibresfor easy channel identification
  • Outer sheath halogen-free
  • Mechanically robust

Product Make-up

  • Up to 12 tight-buffered fibres (900µm)
  • Aramid yarns as strain relief
  • Colour-coded
  • PUR outer sheath
  • Colour: black (RAL 9005)

Technical Data

  • Article number: 26610912
  • Article designation:
  • Fibre type:
  • Number of fibres: 12
  • Outer diameter [mm]: 6.7
  • Weight (kg/km): 49

Data Sheet