We have 295 in stock.
              
            
        HITRONIC® HQN outdoor cable with central loose tube, rodent protection, dielectric
HITRONIC® HQN outdoor cable with central loose tube, rodent protection, dielectric; A-DQ(ZN)B2Y with 4, 8, 12 or 24 fibres
Info
- For outdoor applications
 - Suitable for direct burial
 
Benefits
- Suitable for direct burial
 - Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
 - UV-resistant longitudinally and laterally watertight
 - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
 - Suitable for blowing-in technic(low friction outer sheath)
 
Application Range
- Campus backbone
 - WAN applications
 - Industrial environments
 - For outdoor use
 - Methods of Deployment: empty plastic pipes, ducts and traysSuitable for blowing-in technics
 
Product Features
- Central loose tube with up to 24 fibres
 - Robust, halogen-free outer sheath
 - Longitudinal watertight
 - Rodent-protection
 - Colour-coded fibres
 
Product Make-up
- PE outer sheath
 - Water-blocking reinforced glass yarn strain relief
 - Gel-filled loose tube
 - Glass fibres with primary coating
 - Colour: black (RAL 9005)
 
Technical Data
- Article number: 27600312
 - Article designation:
 - Fibre type:
 - Number of fibres: 12
 - Outer diameter [mm]: 7.3
 - Weight (kg/km): 40